Schneider-Electric
 
NSYCUSX1K52P4UL picture- web-product-data-sheet
NSYCUSX1K52P4UL
ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Slim cooling unit block
Mounting type Door of enclosure
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 460 V AC 2 phases 60 Hz
400...460 V AC 50/60 Hz
Rated Power 1500 W
Cooling power 5118 Btu/h 50/60 Hz L35-L35
3924 Btu/h 50/60 Hz L35-L50
Complementary
Height 1696 mm
Width 495 mm
Depth 195 mm
[In] rated current 3.2 A
Inrush current 11 A
Power consumption in W 970 W at 50/60 Hz, L35-L50
840 W at 50/60 Hz, L35-L35
Energy efficiency ratio 1.8
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 66 dB conforming to EN/ISO 3746
Pressure 28 bar
Flow rate External circuit: 860 m3/h at 50/60 Hz
Internal circuit: 860 m3/h at 50/60 Hz
Net weight 57 kg
Cooling gas type R134a (0.46 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.5 cm
Package 1 Width 49.5 cm
Package 1 Length 169.6 cm
Package 1 Weight 57.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 205.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 181.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins