Schneider-Electric
 
NSYCUX1K2P4UL picture- web-product-data-sheet
NSYCUX1K2P4UL
ClimaSys standard cooling unit side of enclosure - 1000W at 400...440 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400...460 V AC 2 phases 50/60 Hz
Rated Power 1200 W
Cooling power 3410 Btu/h 50/60 Hz L35-L35
2700 Btu/h 50/60 Hz L35-L50
Complementary
Height 783 mm
Width 348 mm
Depth Nominal : 215 mm
Total : 273 mm
[In] rated current 2 A
Inrush current 8 A
Power consumption in W 590 W at 50/60 Hz, L35-L35
670 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.7
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB
Pressure 25 bar
Flow rate Internal circuit: 330 m3/h at 50/60 Hz
External circuit: 570 m3/h at 50/60 Hz
Net weight 29 kg
Cooling gas type R134a (0.23 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 4 A
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 78.3 cm
Package 1 Width 21.5 cm
Package 1 Length 34.8 cm
Package 1 Weight 29.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins