Schneider-Electric
 
NSYCUX1K2R picture- web-product-data-sheet
NSYCUX1K2R
ClimaSys standard cooling unit roof of enclosure - 1150W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 1150 W
Cooling power 1150 W 50/60 Hz L35-L35
900 W 50/60 Hz L35-L50
Complementary
Height 415 mm
Width 567 mm
Depth 401 mm
[In] rated current 3.2 A
Inrush current 11 A
Power consumption in W 550 W at 50/60 Hz, L35-L35
660 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.1
Control type Electronic controller
Temperature setting range 20…55 °C at 50 Hz
20…50 °C at 60 Hz
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C at 50 Hz outside the enclosure:
20…50 °C at 60 Hz outside the enclosure:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 570 m3/h at 50/60 Hz
External circuit: 1010 m3/h at 50/60 Hz
Net weight 40 kg
Cooling gas type R134a (0.63 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/42/EC - machinery
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Standards EN 60204-1
EN 60335-2-40
EN/ISO 12100
EN 60335-1
EN 378
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.1 cm
Package 1 Width 41.5 cm
Package 1 Length 56.7 cm
Package 1 Weight 40.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 115.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 173.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins