This Application will be decommissioned as of January 7th 2025

NSYCUX2K3P4R |
Schneider-Electric
 
NSYCUX2K3P4R picture- web-product-data-sheet
NSYCUX2K3P4R
ClimaSys standard cooling unit roof of enclosure - 2050W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 2050 W
Cooling power 2050 W 50/60 Hz L35-L35
1560 W 50/60 Hz L35-L50
Complementary
Height 415 mm
Width 567 mm
Depth 401 mm
[In] rated current 1.9 A
Inrush current 10 A
Power consumption in W 990 W at 50/60 Hz, L35-L35
1190 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.1
Control type Electronic controller
Temperature setting range 20…55 °C
Ambient air temperature for operation 20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
55 °C maximum:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate External circuit: 1820 m3/h at 50/60 Hz
Internal circuit: 1050 m3/h at 50/60 Hz
Net weight 52 kg
Cooling gas type R134a (0.55 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A (T)
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
2006/42/EC - machinery
Standards EN 60335-1
EN/ISO 12100
EN 378
EN 60335-2-40
EN 60204-1
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.1 cm
Package 1 Width 41.5 cm
Package 1 Length 56.7 cm
Package 1 Weight 52.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 78.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 220.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins