This Application will be decommissioned as of January 7th 2025

NSYCUX400 |
Schneider-Electric
 
NSYCUX400 picture- web-product-data-sheet
NSYCUX400
ClimaSys standard cooling unit side of enclosure - 380W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 380 W
Cooling power 380 W 50/60 Hz L35-L35
240 W 50/60 Hz L35-L50
Complementary
Height 460 mm
Width 285 mm
Depth 180 mm
[In] rated current 1.6 A
Inrush current 6 A
Power consumption in W 440 W at 50/60 Hz, L35-L35
490 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.4
Control type Electronic controller
Temperature setting range 20…55 °C at 50 Hz
20…50 °C at 60 Hz
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C outside the enclosure:
Noise level 60 dB conforming to EN/ISO 3746
Pressure 26 bar
Flow rate Internal circuit: 280 m3/h at 50/60 Hz
External circuit: 280 m3/h at 50/60 Hz
Net weight 17 kg
Cooling gas type R134a (0.16 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 4 A ( T )
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2006/42/EC - machinery
Standards EN 60335-1
EN/ISO 12100
EN 378
EN 60335-2-40
EN 60204-1
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 28.5 cm
Package 1 Length 46.0 cm
Package 1 Weight 17.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 130.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 313.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins