This Application will be decommissioned as of January 7th 2025

NSYCUX400R |
Schneider-Electric
 
NSYCUX400R picture- web-product-data-sheet
NSYCUX400R
ClimaSys standard cooling unit roof of enclosure - 410W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 240 W
Cooling power 240 W 50/60 Hz L35-L50
410 W 50/60 Hz L35-L35
Complementary
Height 264 mm
Width 486 mm
Depth 259 mm
[In] rated current 1.5 A
Inrush current 4 A
Power consumption in W 230 W at 50/60 Hz, L35-L35
290 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.8
Control type Electronic controller
Temperature setting range 20…55 °C at 50 Hz
20…50 °C at 60 Hz
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C at 50 Hz outside the enclosure:
20…50 °C at 60 Hz outside the enclosure:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 28 bar
Flow rate Internal circuit: 235 m3/h at 50/60 Hz
External circuit: 330 m3/h at 50/60 Hz
Net weight 18 kg
Cooling gas type R134a (0.17 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 4 A (T)
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
2006/42/EC - machinery
Standards EN/ISO 12100
EN 60335-1
EN 60204-1
EN 60335-2-40
EN 378
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.9 cm
Package 1 Width 26.4 cm
Package 1 Length 46.8 cm
Package 1 Weight 18.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 151.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 276.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins