This Application will be decommissioned as of January 7th 2025

NSYCUX4K3P4R |
Schneider-Electric
 
NSYCUX4K3P4R picture- web-product-data-sheet
NSYCUX4K3P4R
ClimaSys standard cooling unit roof of enclosure - 3850W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 3850 W
Cooling power 3850 W 50/60 Hz L35-L35
2870 W 50/60 Hz L35-L50
Complementary
Height 496 mm
Width 797 mm
Depth 492 mm
[In] rated current 3.6 A
Inrush current 17 A
Power consumption in W 1790 W at 50/60 Hz, L35-L35
2010 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.2
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 75 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 1450 m3/h at 50/60 Hz
External circuit: 3410 m3/h at 50/60 Hz
Net weight 86 kg
Cooling gas type R134a (1.6 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A (T)
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN/ISO 12100
EN 60204-1
EN 60335-1
EN 378
EN 60335-2-40
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.2 cm
Package 1 Width 49.6 cm
Package 1 Length 79.7 cm
Package 1 Weight 86.0 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 2
Package 2 Height 87.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 223.7 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins