This Application will be decommissioned as of January 7th 2025

NSYCUX600UL |
Schneider-Electric
 
NSYCUX600UL picture- web-product-data-sheet
NSYCUX600UL
ClimaSys standard cooling unit side of enclosure - 640W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 600 W
Cooling power 2180 Btu/h 50/60 Hz L35-L35
1600 Btu/h 50/60 Hz L35-L50
Complementary
Height 606 mm
Width 316 mm
Depth 212 mm
[In] rated current 2.1 A
Inrush current 8.1 A
Power consumption in W 400 W at 50/60 Hz, L35-L35
470 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.6
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB
Pressure 25 bar
Flow rate Internal circuit: 330 m3/h at 50/60 Hz
External circuit: 570 m3/h at 50/60 Hz
Net weight 21 kg
Cooling gas type R134a (0.23 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A ( T )
Short-circuit protection (magnetic)
Material Stainless steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.2 cm
Package 1 Width 31.6 cm
Package 1 Length 60.6 cm
Package 1 Weight 21.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 88.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 149.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins