Schneider-Electric
 
NSYCVF165M115PF picture- web-product-data-sheet
NSYCVF165M115PF
ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Type of filter Standard
Flow rate Free flow rate with standard filter: 165 m3/h at 50 Hz
Free flow rate with standard filter: 193 m3/h at 60 Hz
[Us] rated supply voltage 75...126 V
Input voltage 115 V 50/60 Hz
Complementary
Absorbed power 15.5 W 50 Hz
14.4 W 60 Hz
[In] rated current 0.2 A 50 Hz
0.18 A 60 Hz
Noise level < at 50…51 dB
Bearing type Ball
Height External: 268 mm
Width External: 248 mm
Depth External : 104 mm
Cut-out dimensions 223 x 223 mm
Net weight 1.14 kg
Material Outlet grille: injected thermoplastic (ASA PC)
Colour Outlet grille: grey (RAL 7035)
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 50 Pa flow rate 0 m³/h
Connections - terminals Faston connector
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 outlet grille: front
1 cut-out template
1 power cord
Condition of use Outside temperature must be 5 °C lower than inside temperature
Filter must be cleaned and replaced regularly
Overfrequent filter replacement should be avoided
Flow rates depends on the work point, see ProClima software
Surrounding environment must be relatively clean
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 25.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 1.400 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 25.500 cm
Package 2 Width 39.000 cm
Package 2 Length 58.500 cm
Package 2 Weight 6.920 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 124.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 120.000 kg
Offer Sustainability
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months