Schneider-Electric
 
NSYCVF35M115 picture- web-product-data-sheet
NSYCVF35M115
Motor ventilator 35 m3/h 115V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan motor
Flow rate Free flow rate: 35 m3/h at 50 Hz
Input voltage 115 V 50/60 Hz
Complementary
Absorbed power 16 W 50 Hz
14 W 60 Hz
Noise level < at 32 dB
Height External: 80 mm
Width External: 80 mm
Depth External : 25 mm
Cut-out dimensions Ø 78 mm
Device composition 1 axial motor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 150.000 g
Offer Sustainability
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months