Schneider-Electric
 
NSYCVF550M230FB picture- web-product-data-sheet
NSYCVF550M230FB
ClimaSys CVHD outdoor HD fan-box without grille and filter 550 m3/h 230VAC
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fanbox without grille and filter
Application Outdoor heavy duty
Range compatibility Thalassa PHD
Spacial S3HD
Spacial SFHD
Flow rate Free flow rate: 550 m3/h at 50 Hz
550 m3/h at 60 Hz
[Us] rated supply voltage 230 V AC +/- 10 %
Input voltage 230 V AC 50/60 Hz
Certification CE
UL conforming to UL 508 A
CSA conforming to CSA C22.2
Ecodesign directive 2009/125/EC
Complementary
Absorbed power 72...88 W
[In] rated current 0.3…0.4 A 50 Hz
Noise level < at 60 dB
Bearing type Ball
Height External: 223 mm
Width External: 223 mm
Depth External : 90 mm
Net weight 1.7 kg
Colour Dark grey (RAL 7016)
Ambient air temperature for operation -40…65 °C
Ambient air temperature for storage -40…80 °C
Maximum pressure 350 Pa flow rate 0 m³/h
Connections - terminals Spring clamp terminal
IP degree of protection IP55 grid:
IP44
Device composition 1 fanbox
4 screw
Condition of use Flow rates depends on the work point, see ProClima software
Overfrequent filter replacement should be avoided
Outside temperature must be 5 °C lower than inside temperature
Filter must be cleaned and replaced regularly
Surrounding environment must be relatively clean
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 26.500 cm
Package 1 Length 29.000 cm
Package 1 Weight 2.444 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 109.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 134.500 kg
Offer Sustainability
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information