|
|
|
NSYCVF550M48FB
ClimaSys CVHD outdoor HD fan-box without grille and filter 550 m3/h 48VDC
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CV
|
Product or component type
|
Fanbox without grille and filter
|
Application
|
Outdoor heavy duty
|
Range compatibility
|
Thalassa PHD
Spacial S3HD
Spacial SFHD
|
Flow rate
|
Free flow rate: 550 m3/h at 50 Hz
550 m3/h at 60 Hz
|
Input voltage
|
48 V DC
|
Certification
|
CE
UL conforming to UL 508 A
CSA conforming to CSA C22.2
Ecodesign directive 2009/125/EC
|
Complementary
Noise level < at
|
60 dB
|
Bearing type
|
Ball
|
Height
|
External: 223 mm
|
Width
|
External: 223 mm
|
Depth
|
External : 90 mm
|
Net weight
|
1.7 kg
|
Colour
|
Dark grey (RAL 7016)
|
Ambient air temperature for operation
|
-20…50 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Connections - terminals
|
Spring clamp terminal
|
IP degree of protection
|
IP55 grid:
IP44
|
Device composition
|
1 fanbox
4 screw
|
Condition of use
|
Surrounding environment must be relatively clean
Overfrequent filter replacement should be avoided
Filter must be cleaned and replaced regularly
Outside temperature must be 5 °C lower than inside temperature
Flow rates depends on the work point, see ProClima software
|
Offer Sustainability
|
|