Schneider-Electric
 
NSYCVF570M115MB picture- web-product-data-sheet
NSYCVF570M115MB
ClimaSys forced vent. roof, 570m3/h, 115V, with roof outlet grille and filter G2, white (RAL 9003)
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Top hood with fan
Type of filter G2
Flow rate With outlet grille cut-out 291 x 291 mm: 350 m3/h
Free flow rate: 570 m3/h at 50 Hz
Input voltage 115 V 50/60 Hz
Complementary
Absorbed power 85 W
Noise level < at 64 dB
Height 96 mm external:
Width 340 mm external:
Depth 340 mm external:
Cut-out dimensions 228 x 228 mm
Material Hood: steel
Colour Hood: signal white (RAL 9003)
IP degree of protection IP54
Device composition 1 hood: top of enclosure
1 fan
1 fixing elements
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 35 cm
Package 1 Length 35 cm
Package 1 Weight 6.14 kg
Contractual warranty
Warranty 18 months