Back
Discover NSYDCE240 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYDCE240
Cable entry matrix 24/0. Systems for introduction of premanufactured cables
Download NSYDCE240 product datasheet
3D CAD Model
TODAY
NOV 27, 2024
End of Commercialization
JUN 17, 2020
End of Standard Services
SEP 30, 2020
Characteristics
Main
Range
Spacial
Product or component type
Cable entry plate for connector
Accessory / separate part category
Cable management accessory
Device application
Multi-purpose
Range compatibility
Spacial Spacial S3D compact enclosure
Spacial Spacial CRN compact enclosure
Spacial Spacial S3CM control enclosure
Spacial Spacial SBM industrial box
Device composition
1 fixing elements
1 plate
Quantity per set
Set of 1
Complementary
Accessory / separate part destination
Connector
Mounting support
Body of enclosure
Cable gland plate
Material
Polyamide
Fixing mode
By fixing element
Height
Real: 14 mm
Width
Real: 146 mm
Cut-out: 112 mm
Fixing center: 130 mm
Depth
Real : 58 mm
Cut-out : 36 mm
Fixing centre : 32 mm
Net weight
0.122 kg
Environment
IP degree of protection
IP65
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months