Schneider-Electric
 
NSYDCE2410 picture- web-product-data-sheet
NSYDCE2410
Cable entry matrix 24/10. Systems for introduction of premanufactured cables.
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable entry plate for connector
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial Spacial S3D compact enclosure
Spacial Spacial CRN compact enclosure
Spacial Spacial SF suitable enclosure
Spacial Spacial S3CM control enclosure
Spacial Spacial SBM industrial box
Thalassa Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Thalassa Thalassa PLM compact enclosure
Thalassa Thalassa PLS insulating modular box
Device composition 1 fixing elements
1 plate
Quantity per set Set of 1
Complementary
Accessory / separate part destination Connector
Mounting support Body of enclosure
Cable gland plate
Material Polyamide
Fixing mode By fixing element
Total cable entry number 10
Cable entry number 10
Height Real: 14 mm
Width Real: 146 mm
Cut-out: 112 mm
Fixing center: 130 mm
Depth Real : 58 mm
Cut-out : 36 mm
Fixing centre : 32 mm
Net weight 0.136 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8 cm
Package 1 Length 17 cm
Package 1 Weight 136 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20 cm
Package 2 Width 20 cm
Package 2 Length 30 cm
Package 2 Weight 1.536 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months