This Application will be decommissioned as of January 7th 2025

NSYDCE6 |
Schneider-Electric
 
NSYDCE6 picture- web-product-data-sheet
NSYDCE6
Spacial SF cable-gland plate for connectors - 600 mm enclosure
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate for connectors
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial Spacial SF suitable enclosure
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Complementary
Accessory / separate part destination Connector
Mounting support Cable gland plate
Cable entry 1 or 2 entries
Material Galvanised steel
Fixing mode By clips: C-shaped
Height 20 mm
Width Nominal: 600 mm
Depth 444 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11.5 cm
Package 1 Length 44.4 cm
Package 1 Weight 456 g
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months