|
|
|
NSYDCRN106
Plain door PanelSeT CRN H1000xW600 RAL 7035, with lock
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Door
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Front
|
Range compatibility
|
PanelSeT PanelSeT CRN
|
Device composition
|
1 door
Locking system
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Door: sheet steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Textured epoxy polyester
|
Lock type
|
Lock 3 mm double bar
|
Number of locks
|
2
|
Door type
|
Plain
|
Door opening side
|
Reversible (120 °)
|
Maximum load
|
50 kg/m²
|
Height
|
Nominal: 1000 mm
|
Width
|
Nominal: 600 mm
|
Net weight
|
9.7 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
81.000 cm
|
Package 1 Length
|
126.000 cm
|
Package 1 Weight
|
9.700 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
32.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
62.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
Ba0ee14c-eebb-47d8-a070-ade906247bb0
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|