Schneider-Electric
 
NSYDCRN108 picture- web-product-data-sheet
NSYDCRN108
Plain door PanelSeT CRN H1000xW800 RAL 7035, with lock
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Textured epoxy polyester
Lock type Lock 3 mm double bar
Number of locks 2
Door type Plain
Door opening side Reversible (120 °)
Maximum load 50 kg/m²
Height Nominal: 1000 mm
Width Nominal: 800 mm
Net weight 11.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 81.0 cm
Package 1 Length 126.0 cm
Package 1 Weight 11.45 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months