Schneider-Electric
 
NSYDCRN3025 picture- web-product-data-sheet
NSYDCRN3025
Plain door PanelSeT CRN H300xW250 RAL 7035, with lock
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Textured epoxy polyester
Lock type Lock 3 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Maximum load 50 kg/m²
Height Nominal: 300 mm
Width Nominal: 250 mm
Net weight 1.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 31.000 cm
Package 1 Length 41.000 cm
Package 1 Weight 1.020 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 12.240 kg
Offer Sustainability
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months