Schneider-Electric
 
NSYDCRNG125L picture- web-product-data-sheet
NSYDCRNG125L
Plain left door PanelSeT CRNG H1200xW500 RAL 7035
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Left door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Textured epoxy polyester
Lock type Lock 5 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Maximum load 50 kg/m²
Height Nominal: 1200 mm
Width Nominal: 500 mm
Net weight 12.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 54.000 cm
Package 1 Length 120.500 cm
Package 1 Weight 12.400 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 68.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.500 cm
Package 2 Weight 132.000 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months