Schneider-Electric
 
NSYDCRNG85R picture- web-product-data-sheet
NSYDCRNG85R
Plain right door PanelSeT CRNG H800xW500 RAL 7035, with lock
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Right door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Textured epoxy polyester
Lock type Lock 5 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Maximum load 50 kg/m²
Height Nominal: 800 mm
Width Nominal: 500 mm
Net weight 7.729 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 51.000 cm
Package 1 Length 81.000 cm
Package 1 Weight 8.218 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 5
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 51.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months