Schneider-Electric
 
NSYDCSH1812 picture- web-product-data-sheet
NSYDCSH1812
Spacial SF/SM double chassis coupling set - 480 modules of 18 mm - 1800x1200mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Application Multi-purpose
Product or component type Coupling kit
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition Fixing elements
1 intermediate central upright
2 single chassis
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Total number of 18 mm modules 480
Height Real: 1705 mm
Nominal: 1800 mm
Width Real: 1102 mm
Nominal: 1200 mm
Depth Real : 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 170.0 cm
Package 1 Width 10.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 21.5 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months