Schneider-Electric
 
NSYDCSH1816 picture- web-product-data-sheet
NSYDCSH1816
Spacial SF/SM double chassis coupling set - 720 modules of 18 mm - 1800x1600mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Application Multi-purpose
Product or component type Coupling kit
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition Fixing elements
1 intermediate central upright
2 single chassis
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Total number of 18 mm modules 720
Height Real: 1705 mm
Nominal: 1800 mm
Width Real: 1502 mm
Nominal: 1600 mm
Depth Real : 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 197.500 cm
Package 1 Width 160.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 22.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 46.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 440.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months