This Application will be decommissioned as of January 7th 2025

NSYDL12 |
Schneider-Electric
 
NSYDL12 picture- web-product-data-sheet
NSYDL12
Adhesive document lip for control desk W1200mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Document lip
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Control desk lid
Range compatibility Spacial SF, SM, SD, S3D enclosures
Device composition 1 x document lip
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Colour Grey (RAL 7011)
Fixing mode Adhesive - on the front of inclined control desk lid location
Height 4 mm
Width Nominal: 1200 mm
Real: 1140 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 3 cm
Package 1 Length 114 cm
Package 1 Weight 105 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months