Schneider-Electric
 
NSYDL6 picture- web-product-data-sheet
NSYDL6
Adhesive document lip for control desk W600mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Document lip
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Control desk lid
Range compatibility Spacial SD enclosure
Device composition 1 x document lip
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Colour Grey (RAL 7011)
Fixing mode Adhesive - on the front of inclined control desk lid location
Height 4 mm
Width Nominal: 600 mm
Real: 538 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 3 cm
Package 1 Length 53.8 cm
Package 1 Weight 48 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months