Schneider-Electric
 
NSYDL8 picture- web-product-data-sheet
NSYDL8
Adhesive document lip for control desk W800mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Document lip
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Control desk lid
Range compatibility Spacial SF, SM, SD, S3D enclosures
Device composition 1 x document lip
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Colour Grey (RAL 7011)
Fixing mode Adhesive - on the front of inclined control desk lid location
Height 4 mm
Width Nominal: 800 mm
Real: 738 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 3 cm
Package 1 Length 73.8 cm
Package 1 Weight 70 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months