Schneider-Electric
 
NSYDLCR36 picture- web-product-data-sheet
NSYDLCR36
Modular chassis DLCR type for PanelSeT WM steel enclosure, 36 modules, H400xW300
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Application Modular distribution application
Multi-purpose
Product or component type Chassis
Device short name DL
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility Spacial Spacial S3X
PanelSeT PanelSeT CRN
Device composition 1 chassis structure
1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²
1 front panel
3 35 mm DIN rail
Quantity per set Set of 1
Complementary
Material Steel
Colour Front panel: grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By fixing element - on back with supports location
Adjustment In height from 40 to 85 mm for DIN rail
Number of horizontal rows 3
Total number of 18 mm modules 36
Type of front plate Plain and cut-out plates
Number of cut-out 3 cut-outs
Height 355 mm
Width 255 mm
Depth 110 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 29.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 1.721 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.976 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 55.904 kg
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months