This Application will be decommissioned as of January 7th 2025

NSYDPR80 |
Schneider-Electric
 
NSYDPR80 picture- web-product-data-sheet
NSYDPR80
One double-profile mounting rail 35x15 L 800 Supply: 20
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range Spacial
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Double-profile DIN
Enclosure nominal dimensions -
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
Spacial Spacial SD
Device composition Fixing elements
1 rail
Quantity per set Set of 20
Complementary
Material Zinc coated steel
Surface finish Zinc coated
Fixing mode By fixing element - structure of enclosure location
Adjustment Pitch 25 mm
Continuous adjustment
Length Nominal: 800 mm
Real: 790 mm
Height Nominal: 15 mm
Width Nominal: 35 mm
Depth Nominal : 35 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.7 cm
Package 1 Length 78.8 cm
Package 1 Weight 1.48 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months