|
|
|
NSYDS3D108T
Glazed door for Spacial S3D H1000xW800 RAL 7035, with lock
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Door
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Front
|
Range compatibility
|
Spacial Spacial S3D
|
Device composition
|
1 door
Locking system
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Door: sheet steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Textured epoxy polyester
|
Lock type
|
Lock 3 mm double bar
|
Number of locks
|
1
|
Door type
|
Glazed
|
Door opening side
|
Reversible (120 °)
|
Height
|
Nominal: 1000 mm
|
Width
|
Nominal: 800 mm
|
Net weight
|
9.9 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
81 cm
|
Package 1 Length
|
102 cm
|
Package 1 Weight
|
11.546 kg
|
Offer Sustainability
SCIP Number
|
E893f0a0-d2cc-4011-9425-3873dde70142
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Contractual warranty
|
|