Schneider-Electric
NSYDS3D325T picture- web-product-data-sheet
NSYDS3D325T
Glazed door for Spacial S3D H300xW250 RAL 7035, with lock
Schneider Electric
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial S3D
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Textured epoxy polyester
Lock type Lock 3 mm double bar
Number of locks 1
Door type Glazed
Door opening side Reversible (120 °)
Height Nominal: 300 mm
Width Nominal: 250 mm
Product weight 0.928 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 26 cm
Package 1 Length 32 cm
Package 1 Weight 1.082 kg
Contractual warranty
Warranty 18 months