Schneider-Electric
 
NSYDS3HD108 picture- web-product-data-sheet
NSYDS3HD108
Door for wall mounting enclosure PanelSeT S3HD - 1000x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Heavy duty
For enclosure nominal dimensions - H: 1000 mm W: 800 mm
Mounting location Front
Range compatibility PanelSeT PanelSeT S3HD compact enclosure
Device composition 1 door
3 hinges
1 lock with 3 mm double bar insert
Quantity per set Set of 1
Complementary
Material Door: steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Lock type Lock 3 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Maximum load 200 kg
Height Nominal: 1000 mm
Width Nominal: 800 mm
Thickness 1.5 mm
Product weight 9.9 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosion resistance C4H conforming to ISO 12944: 1999
UV resistant conforming to IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 101.000 cm
Package 1 Width 81.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 13.336 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 65.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 145.400 kg
Offer Sustainability
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration