Schneider-Electric
 
NSYDS3HD54 picture- web-product-data-sheet
NSYDS3HD54
Door for wall mounting enclosure PanelSeT S3HD - 500x400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Heavy duty
For enclosure nominal dimensions - H: 500 mm W: 400 mm
Mounting location Front
Range compatibility PanelSeT PanelSeT S3HD compact enclosure
Device composition 1 door
2 hinges
1 lock with 3 mm double bar insert
Quantity per set Set of 1
Complementary
Material Door: steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Lock type Lock 3 mm double bar
Number of locks 1
Door type Plain
Door opening side Reversible (120 °)
Maximum load 200 kg
Height Nominal: 500 mm
Width Nominal: 400 mm
Thickness 1.5 mm
Product weight 2.475 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosion resistance C4H conforming to ISO 12944: 1999
UV resistant conforming to IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 41.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 2.475 kg