Schneider-Electric
 
NSYDSFX1410R picture- web-product-data-sheet
NSYDSFX1410R
Right door SMX 304L 1400x1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Right door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SMX
Device composition 1 door
Locking system
Quantity per set Set of 1
Complementary
Material Door: stainless steel 304L
Surface finish Scotch-Brite® brushed
Lock type 3 points lock, 5 mm double-bar
Number of locks 1
Door type Plain
Door opening side Right (120 °)
Height 1400 mm
Width 500 mm
Product weight 26.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 51.000 cm
Package 1 Length 141.500 cm
Package 1 Weight 17.200 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 20
Package 2 Height 77.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 388.000 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months