Schneider-Electric
 
NSYDT25 picture- web-product-data-sheet
NSYDT25
Disassembling tool for cable gland SNAP-IN M25
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Tool
Accessory / separate part category Cable management accessory
Range compatibility Spacial cable gland
Thread type M25
Quantity per set Set of 10
Material PA (polyamide) 6
Complementary
Colour Grey (RAL 7035)
Height 13 mm
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 14.5 cm
Package 1 Length 20 cm
Package 1 Weight 4 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes