This Application will be decommissioned as of January 7th 2025

NSYDTEF32T |
Schneider-Electric
 
NSYDTEF32T picture- web-product-data-sheet
NSYDTEF32T
DataLogger temp. 32K DTTLog
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys DT
Product or component type USB data logger
Device short name DTTLog
Type of measurement Temperature, range: - 40…80 °C
Accuracy Temperature: +/- 0.3 °C
Resolution 0.03 °C
Data recording 32000 samples
Complementary
Range compatibility Thalassa
Spacial
ClimaSys
Display type LCD display
Display setting Sleep mode ajustable between 30s/60s/120s to prolong battery life
Sleep mode disable
Information displayed Battery level
Temperature in °C
Local signalling LED indicator
Type of alarme Temperature
Battery type 1 lithium battery 3 V size: CR2032
Battery life 2 year(s) (depending on sampling rate and operating conditions)
Sampling rate Minimum: once every second
Maximum: once every 18 hours
For maximum durability: once every 30 minutes
Connector type USB
Software name EffiClima
Software function Monitoring and setup data logger
Function available Firmware update by USB
Control type Magnet key
Control button type Start/stop
Fixing mode Clip-on support
Mounting location Outside the enclosure
On enclosure
Outdoor
Height 111 mm
Width 39 mm
Depth 26 mm
Net weight 45.5 g
Colour Translucid
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP67 conforming to IEC 60529
Standards EN 12830
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 102.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 1200
Package 2 Height 90.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 143.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins