This Application will be decommissioned as of January 7th 2025

NSYDTEFSMT |
Schneider-Electric
 
NSYDTEFSMT picture- web-product-data-sheet
NSYDTEFSMT
MiniLog temp DTMiniLog
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys DT
Product or component type USB single use data logger
Device short name DTMiniLog
Type of measurement Temperature, range: - 40…80 °C
Accuracy Temperature: +/- 0.5 °C
Resolution 0.1 °C
Data recording 16000 samples
Complementary
Range compatibility Thalassa
Spacial
ClimaSys
Display type Without display
Local signalling Green/red LED indicator
Type of alarme Temperature
Battery type 1 lithium battery 3 V size: CR2032
Battery life 6 month(s) (depending on sampling rate and operating conditions)
Sampling rate Maximum: once every 18 hours
Minimum: once every minute
For maximum durability: once every 30 minutes
Connector type USB
Software name EffiClima
Software function Monitoring and setup data logger
Function available Firmware update by USB
Control button type Start/stop
Push-button
Fixing mode Cable tie
Mounting location Outside the enclosure
Outdoor
On enclosure
Height 74 mm
Width 30 mm
Depth 13 mm
Net weight 15 g
Colour White
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP68 conforming to IEC 60529
Standards EN 12830
Product certifications CE
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins