This Application will be decommissioned as of January 7th 2025

NSYEBPLAG |
Schneider-Electric
 
NSYEBPLAG picture- web-product-data-sheet
NSYEBPLAG
Large polyamid escucheon to receive insert of the lock in vers.PLA - Ral 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Escutcheon
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Escutcheon lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLA
Device composition 1 escutcheon with lock
Material Polyamide 6 with 30 % fibre glass
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 31 cm
Package 1 Weight 150 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile