Schneider-Electric
 
NSYEC5 picture- web-product-data-sheet
NSYEC5
PVC adjustable cone-shaped entries 35x1.2. Composition : 25
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Adjustable cone-shaped entry
Application Multi-purpose
Device composition 1 cable entry
Range compatibility Spacial
Thalassa
Quantity per set Set of 25
Complementary
Mounting support Cables and Pg tubes
Material PVC (polyvinyl chloride)
Cable outer diameter 10…26 mm
Product weight 0.06 kg
Environment
Drilling diameter 29.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months