Schneider-Electric
 
NSYEC612 picture- web-product-data-sheet
NSYEC612
Spacial SF plain cable gland plate - fixed by clips - 600x1200 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry Plain
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 20 mm
Width Nominal: 600 mm
Useful: 416 mm
Depth Nominal : 1200 mm
Real : 1106 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 44.4 cm
Package 1 Length 110.6 cm
Package 1 Weight 7.18 kg
Contractual warranty
Warranty 18 months