This Application will be decommissioned as of January 7th 2025

NSYEC7 |
Schneider-Electric
 
NSYEC7 picture- web-product-data-sheet
NSYEC7
PVC adjustable cone-shaped entries 52x1.2. 13 to 44mm. Composition : 25
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Adjustable cone-shaped entry
Application Multi-purpose
Device composition 1 cable entry
Range compatibility Spacial
Thalassa
Quantity per set Set of 25
Complementary
Mounting support Cables and Pg tubes
Material PVC (polyvinyl chloride)
Cable outer diameter 13…44 mm
Net weight 0.016 kg
Environment
Drilling diameter 48.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 20 cm
Package 1 Length 20 cm
Package 1 Weight 16 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months