Schneider-Electric
 
NSYEC8121 picture- web-product-data-sheet
NSYEC8121
Spacial SF 1 entry cable gland plate - fixed by clips - 800x1200 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 1 entry
Device composition Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 30 mm
Width Nominal: 800 mm
Useful: 616 mm
Real: 530 mm
Depth Nominal : 1200 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 66.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 9.706 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months