This Application will be decommissioned as of January 7th 2025

NSYEC8122 |
Schneider-Electric
 
NSYEC8122 picture- web-product-data-sheet
NSYEC8122
Spacial SF 2 entries cable gland plate - fixed by clips - 800x1200 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 2 entries
Device composition Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 24 mm
Width Nominal: 800 mm
Useful: 616 mm
Real: 644 mm
Depth Nominal : 1200 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 44 cm
Package 1 Length 64.4 cm
Package 1 Weight 12 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months