Back
Discover NSYECV661 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYECV661
Spacial SF ventilated cable gland plate - fixed by clips - 600x600 mm
Download NSYECV661 product datasheet
TODAY
NOV 28, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Characteristics
Main
Range
Spacial
Product or component type
Cable gland plate
Accessory / separate part category
Cable management accessory
Application
Electronic application
Range compatibility
Spacial Spacial SF
Mounting location
Enclosure bottom
Cable gland type
Ventilated
Cable entry
1 entry
Device composition
Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set
Set of 1
Material
Galvanised steel
Complementary
Height
30 mm
Width
Nominal: 600 mm
Useful: 416 mm
Depth
Nominal : 600 mm
Real : 455 mm
Thickness
1.5 mm
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months