This Application will be decommissioned as of January 7th 2025
NSYECV8101 |
Back
NSYECV8101
Spacial SF ventilated cable gland plate - fixed by clips - 800x1000 mm
Download NSYECV8101 product datasheet
TODAY
DEC 25, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Main
Range
Spacial
Product or component type
Cable gland plate
Accessory / separate part category
Cable management accessory
Application
Electronic application
Range compatibility
Spacial Spacial SF
Mounting location
Enclosure bottom
Cable gland type
Ventilated
Cable entry
1 entry
Device composition
Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set
Set of 1
Material
Galvanised steel
Complementary
Height
22 mm
Width
Nominal: 800 mm
Useful: 616 mm
Real: 644 mm
Depth
Nominal : 1000 mm
Thickness
1.5 mm
Contractual warranty
Warranty
18 months