Schneider-Electric
NSYECV8121 picture- web-product-data-sheet
NSYECV8121
Spacial SF ventilated cable gland plate - fixed by clips - 800x1200 mm
Schneider Electric
TODAY
NOV 28, 2024
End of Commercialization
DEC 31, 2021
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Cable gland type Ventilated
Cable entry 1 entry
Device composition Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 22 mm
Width Nominal: 800 mm
Useful: 616 mm
Real: 644 mm
Depth Nominal : 1200 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 54 cm
Package 1 Length 64.4 cm
Package 1 Weight 7.442 kg
Contractual warranty
Warranty 18 months