This Application will be decommissioned as of January 7th 2025

NSYED188T |
Schneider-Electric
NSYED188T picture- web-product-data-sheet
NSYED188T
Spacial SF/SM transparent door - 1800x800 mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type 19" door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 door
1 locking bar system 2 points
1 lock with handle and 5 mm double bar insert
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 1800 mm
Width Nominal: 800 mm
Contractual warranty
Warranty 18 months