Schneider-Electric
 
NSYED208T picture- web-product-data-sheet
NSYED208T
Spacial SF/SM transparent door - 2000x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type 19" door
Application Electronic application
Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 door
1 locking bar system 2 points
1 lock with handle and 5 mm double bar insert
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 2000 mm
Width Nominal: 800 mm
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months