|
|
|
NSYED228T
Spacial SF transparent door - 2200x800 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
19" door
|
Application
|
Electronic application
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Front
|
Range compatibility
|
Spacial Spacial SF
|
Device composition
|
1 door
1 locking bar system 2 points
1 lock with handle and 5 mm double bar insert
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Door: Securit glass
Door: sheet steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Lock type
|
Lock 5 mm double bar
|
Number of locks
|
1
|
Door type
|
External transparent
|
Door opening side
|
Reversible (120 °)
|
Height
|
Nominal: 2200 mm
|
Width
|
Nominal: 800 mm
|
Offer Sustainability
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|