Schneider-Electric
 
NSYEL1710D6 picture- web-product-data-sheet
NSYEL1710D6
Earth leads section 10mm², length 170mm, eyelet hole 8,3mm. Packaging unit: 10.
Schneider Electric
Characteristics
Main
Range Spacial
Anwendung Multi-purpose
Product or component type Earthing wire
Device composition 1 lead
Quantity per set Set of 10
Complementary
Material PVC (polyvinyl chloride) green and yellow for sheath
Brass and copper alloy for terminal
Fixing mode Nut and washer - on earth connection location
Length 170 mm
Nominal cross section 10 mm²
Diameter 8.3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 1.2 cm
Package 1 Length 19 cm
Package 1 Weight 12 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months