|
|
|
NSYETF
Combined support bracket, PanelSeT SFN, PanelSeT SF, PanelSeT SM, steel , set of 10
|
|
|
Main
Range
|
PanelSeT
|
Anwendung
|
Multi-purpose
|
Product or component type
|
Support bracket
|
Mounting location
|
On structure of enclosure
On mounting plate
|
Mounting support
|
Earthing bar
DIN rail
|
Device composition
|
Fixing elements
1 combined support brackets
|
Quantity per set
|
Set of 10
|
Complementary
Material
|
Zinc coated steel
|
Height
|
86.5 mm
|
Width
|
20 mm
|
Depth
|
115 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.100 cm
|
Package 1 Width
|
1.300 cm
|
Package 1 Length
|
2.300 cm
|
Package 1 Weight
|
74.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.500 cm
|
Package 2 Width
|
15.500 cm
|
Package 2 Length
|
14.500 cm
|
Package 2 Weight
|
740.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1
|
Contractual warranty
|
|